??
Catalog navigation
CAD model selection
Selectable products: 1
7501.000 (2)
HELP_VARIABLE
Company
Rittal
Description
IT housings - VerticalBox
Bill of material
7501.000 (2)
BEST
Model No.
7501.000
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
VerticalBox
B
Width
300 mm
H
Height
540 mm
T
Depth
600 mm
HE
5
GEW
Weight
17.000 kg
CNSECLASS51
27-18-02-04
CNSECLASS70
27-18-02-08
CNSECLASS80
27-18-02-08
CNSETIM40
EC002500
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D