??
Catalog navigation
CAD model selection
Selectable products: 1
7492.300(2)
HELP_VARIABLE
Company
Rittal
Description
Slide rails, heavy-duty - for TS network enclosures with two 482.6 mm (19'') levels
Bill of material
7492.300(2)
BEST
Model No.
7492.300
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Heavy-duty slide rail
B
Width
261 mm
T
Depth
54 mm
CNSECLASS51
27-18-25-04
CNSECLASS70
27-18-25-90
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
GEW
Gewicht
0.694 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.