??
Catalog navigation
CAD model selection
Selectable products: 1
7465.035(1)
HELP_VARIABLE
Company
Rittal
Description
Component shelf for frame attachment - for TS
Bill of material
7465.035(1)
BEST
Model No.
7465.035
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Component shelf
BEZ2
Designation 2
for frame attachment
BEZ3
Designation 3
gelocht
SB
Enclosure width
600 mm
BB
Load
100 kg
T
Component shelf depth
500 mm
H
Component shelf height
45 mm
B
Width
471 mm
GEW
Weight
6.710 kg
CNSECLASS51
27-18-92-18
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.