??
Catalog navigation
CAD model selection
Selectable products: 1
7400.000 (2)
HELP_VARIABLE
Company
Rittal
Description
IT housings - Data Rack
Bill of material
7400.000 (2)
BEST
Model No.
7400.000
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Data Rack
BEZ2
Designation 2
with one 19 " mounting level
B
Width
550 mm
H
Height
1899.5 mm
T1
Depth
750 mm
T2
Depth
150 - 350 mm
HE
40
GEW
Weight
19.800 kg
CNSECLASS51
27-18-06-01
CNSECLASS70
27-18-06-02
CNSECLASS80
27-18-06-02
CNSETIM40
EC002507
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.