??
Catalog navigation
CAD model selection
Selectable products: 1
7338.321
HELP_VARIABLE
Company
Rittal
Description
Fire alarm and extinguisher system - DET-AC III and EFD III
Bill of material
7338.321
BEST
Model No.
7338.321
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Additional unit DET-AC III Slave
B
Width
482.6 mm
H
Height
44 mm
T
Depth
660 mm
GEW
Weight
19.100 kg
CNSECLASS51
27-18-05-53
CNSECLASS70
25-01-05-01
CNSECLASS80
40-04-01-04
CNSETIM40
EC002685
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.