??
Catalog navigation
CAD model selection
Selectable products: 1
7338.121
HELP_VARIABLE
Company
Rittal
Description
Fire alarm and extinguisher system - DET-AC III and EFD III
Bill of material
7338.121
BEST
Model No.
7338.121
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Fire alarm and extinguisher system DET-AC III Master
B
Width
482.6 mm
H
Height
44 mm
T
Depth
660 mm
GEW
Weight
21.500 kg
CNSECLASS51
27-18-05-53
CNSECLASS70
25-01-05-01
CNSECLASS80
40-04-01-04
CNSETIM40
EC002685
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D