??
Catalog navigation
CAD model selection
Selectable products: 1
7282.035
HELP_VARIABLE
Company
Rittal
Description
Drawer, 2 U, 3 U - for a 482.6 mm (19˝) attachment level
Bill of material
7282.035
BEST
Part Number
7282.035
INFO
PDF Catalog
PDF Katalog
BEZ1
Designation 1
Drawer, 2 U
BEZ2
Designation 2
for 482,6 mm (19") Mounting
BEZ3
Designation 3
RAL 7035
H
Height
88.2 mm
T
Breite
427 mm
VE
Packs of
1
GEW
Weight
6.770 kg
CNSECLASS51
27-18-92-19
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D