??
Catalog navigation
CAD model selection
Selectable products: 1
7281.200(460)
HELP_VARIABLE
Company
Rittal
Description
Keyboard drawer 1 U - for 482.6 mm (19˝) mounting level
Bill of material
7281.200(460)
BEST
Part Number
7281.200
INFO
PDF Catalog
PDF Katalog
BEZ1
Designation 1
Keyboard drawer, 1 U
BEZ2
Designation 2
for 482,6 mm (19") Mounting
BEZ3
Designation 3
RAL 7035
EA
Distance between levels
mm
Enter value for EA
Distance between levels
mm
cm
inch
ft
GEW
Weight
4.900 kg
CNSECLASS51
27-18-92-19
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D