??
Catalog navigation
CAD model selection
Selectable products: 1
7257.100
HELP_VARIABLE
Company
Rittal
Description
Cable management panel - with steel rings
Bill of material
7257.100
BEST
Part Number
7257.100
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Cable management panel, 2U
BEZ2
Designation 2
for 482,6 mm (19") Mounting
BEZ3
Designation 3
mit Stahlbügeln 85x125 mm, RAL 7035
HE
U
2
H
Height
88.2 mm
H1
Ring height
85 mm
T1
Ring depth
125 mm
VE
Packs of
1 pc(s).
GEW
Weight
1.450 kg
CNSECLASS51
27-18-06-24
CNSECLASS70
27-40-06-04
CNSECLASS80
27-40-06-04
CNSETIM40
EC000322
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.