??
Catalog navigation
CAD model selection
Selectable products: 1
7246.100
HELP_VARIABLE
Company
Rittal
Description
Adaptor kit, 3 HE - for 800 mm wide TS enclosures
Bill of material
7246.100
BEST
Part Number
7246.100
INFO
PDF Catalog
PDF Katalog
BEZ1
Designation 1
Adapter kit, the enclosure frame to inch, horizontal, 3 HE
BEZ2
Designation 2
TS for cabinet width 800 mm to 19 "
HE
3
VE
Packs of
2
GEW
Weight
1.304 kg
CNSECLASS51
27-18-92-04
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-34
CNSETIM40
EC002625
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D