??
Catalog navigation
CAD model selection
Selectable products: 1
7246.030
HELP_VARIABLE
Company
Rittal
Description
Adapter, metric to inch - for 21 "to 19"
Bill of material
7246.030
BEST
Part Number
7246.030
INFO
PDF Catalog
PDF Katalog
BEZ1
Designation 1
Adapter, metric to inch
BEZ2
Designation 2
for 21 "to 19"
H
Height
149 mm
SU
6
HE
3
VE
Packs of
2
GEW
Weight
0.146 kg
CNSECLASS51
27-18-92-04
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-34
CNSETIM40
EC002625
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.