??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Oct 21, 2021.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
7241.500
HELP_VARIABLE
Company
Rittal
Description
Fibre-optic breakout box, 1 U - for 482,6 mm (19") Mounting
Bill of material
7241.500
BEST
Part Number
7241.500
INFO
PDF Catalog
PDF Katalog
BEZ1
Designation 1
Fibre-optic breakout box, 1 U
BEZ2
Designation 2
for 482,6 mm (19") Mounting
ET
Installation depth
250 mm
VE
Packs of
1
GEW
Weight
1.684 kg
CNSECLASS51
27-18-01-03
CNSECLASS70
19-17-01-12
CNSECLASS80
19-17-01-13
CNSETIM40
EC001130
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D