??
Catalog navigation
CAD model selection
Selectable products: 1
7240.330(2)
HELP_VARIABLE
Company
Rittal
Description
Socket strips in an aluminium duct - Overvoltage protection
Bill of material
7240.330(2)
BEST
Part number
7240.330
INFOWWW
webseite
webseite
DETAIL
BEZ1
Designation 1
Socket strips with overvoltage protection
BEZ2
Designation 2
Input 1x16A open cable
BEZ3
Designation 3
Outputs 9x earthing-pin
B
Width
44 mm
T
Depth
44 mm
L
Length
658.6 mm
GEW
Weight
1.200 kg
CNSECLASS51
27-14-26-01
CNSECLASS70
27-14-26-04
CNSECLASS80
27-14-26-04
CNSETIM40
EC000330
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.