??
Catalog navigation
CAD model selection
Selectable products: 1
7240.301
HELP_VARIABLE
Company
Rittal
Description
Socket strip - with power measurement
Bill of material
7240.301
BEST
Model No. SK
7240.301
DETAIL
Detail
INFOWWW
webseite
webseite
BEZ1
Designation 1
DK Socket strip
BEZ2
Designation 2
for local energy measurement
BEZ3
Designation 3
with display
B
Width
482.6 mm
H
Height
44 mm
T
Depth
44 mm
GEW
Weight
1.08 kg
CNSECLASS51
27-14-26-01
CNSECLASS70
27-14-26-04
CNSECLASS80
27-14-26-04
CNSETIM40
EC000330
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D