??
Catalog navigation
CAD model selection
Selectable products: 1
7170.535
HELP_VARIABLE
Company
Rittal
Description
Fibre-optic splicing box, with extension, depth-variable - for 482,6 mm (19") Mounting
Bill of material
7170.535
BEST
Part Number
7170.535
INFO
PDF Catalog
PDF Katalog
BEZ1
Designation 1
Fibre-optic splicing box, 1 U
BEZ2
Designation 2
for 482,6 mm (19") Mounting
BEZ3
Designation 3
with extension, depth-variable
H
Height
43.6 mm
AS
Maximum no. of splicing cassettes
2
HE
1
VE
Packs of
1
GEW
Weight
5.880 kg
CNSECLASS51
27-18-01-03
CNSECLASS70
19-17-01-12
CNSECLASS80
19-17-01-13
CNSETIM40
EC001130
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D