??
Catalog navigation
CAD model selection
Selectable products: 1
7161.700(1)
HELP_VARIABLE
Company
Rittal
Description
Telescopic slides - for component shelves
Bill of material
7161.700(1)
BEST
Model No.
7161.700
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Telescopic slides
BEZ2
Designation 2
for component shelf depth
BEZ3
Designation 3
50 kg
T
For component shelf depth
700 mm
L
Length
694 mm
GEW
Weight
2.768 kg
CNSECLASS51
27-18-92-45
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D