??
Catalog navigation
CAD model selection
Selectable products: 1
7159.017
HELP_VARIABLE
Company
Rittal
Description
Cable management panel - with plastic rings
Bill of material
7159.017
BEST
Model No.
7159.017
INFO
PDF Catalog
PDF Katalog
BEZ1
Designation 1
Cable management panel, 1U
BEZ2
Designation 2
for 482,6 mm (19") Mounting
BEZ3
Designation 3
with plastic rings 70 x 44 mm, RAL 9005
HE
1
VE
Packs of
1 pc(s).
GEW
Weight
0.480 kg
CNSECLASS51
27-18-06-24
CNSECLASS70
27-40-06-04
CNSECLASS80
27-40-06-04
CNSETIM40
EC000322
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D