??
Catalog navigation
CAD model selection
Selectable products: 1
7152.005
HELP_VARIABLE
Company
Rittal
Description
Blanking panel, 482,6 mm (19˝)
Bill of material
7152.005
BEST
Model No.
7152.005
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Blanking panel, 2HE
BEZ2
Designation 2
for 482,6 mm (19") Mounting
BEZ3
Designation 3
Stahlblech, RAL 9005
EH
Installation height
88.0 mm
HE
2
GEW
Gewicht
1.292 kg
CNSECLASS51
27-18-10-04
CNSECLASS70
27-18-10-01
CNSECLASS80
27-18-92-17
CNSETIM40
EC000456
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D