??
Catalog navigation
CAD model selection
Selectable products: 1
7151.305
HELP_VARIABLE
Company
Rittal
Description
Blanking panel, 3 U - Tool-free attachment, 482.6 mm (19")
Bill of material
7151.305
BEST
Model No.
7151.305
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Blanking panel, 3 U
BEZ2
Designation 2
Tool-free attachment, 482.6 mm (19")
BEZ3
Designation 3
Plastic, RAL 9005
VE
Packs of
3 Pcs.
GEW
Weight
1.160 kg
CNSECLASS51
27-18-25-04
CNSECLASS70
27-18-10-01
CNSECLASS80
27-18-92-17
CNSETIM40
EC000456
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D