??
Catalog navigation
CAD model selection
Selectable products: 1
7151.300
HELP_VARIABLE
Company
Rittal
Description
Mounting panel 482.6 mm (19˝),
Bill of material
7151.300
BEST
Part Number
7151.300
INFO
PDF Catalog
PDF Katalog
BEZ1
Designation 1
Mounting plate with system punchings, 2HE
BEZ2
Designation 2
for 482,6 mm (19") Mounting
BEZ3
Designation 3
Sheet steel
VE
Packs of
1
GEW
Weight
0.620 kg
CNSECLASS51
27-18-25-04
CNSECLASS70
27-18-25-90
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D