??
Catalog navigation
CAD model selection
Selectable products: 1
7144.035
HELP_VARIABLE
Company
Rittal
Description
Component shelf, 482.6 mm (19'') installation - Enclosures with two inch mounting levels for TS
Bill of material
7144.035
BEST
Model No.
7144.035
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Component shelf
BEZ2
Designation 2
for Enclosures with two inch mounting
B
Component shelf width
409 mm
T
Component shelf depth
400 mm
EA
Distance between levels
348/398 mm
GEW
Weight
2.390 kg
CNSECLASS51
27-18-92-18
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.