??
Catalog navigation
CAD model selection
Selectable products: 1
7119.400(1)
HELP_VARIABLE
Company
Rittal
Description
Component shelves, 2 U, static installation - 482,6 mm (19'')
Bill of material
7119.400(1)
BEST
Model No.
7119.400
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Component shelves, 2 U
BEZ2
Designation 2
for 482,6 mm (19") Mounting
BEZ3
Designation 3
Static installation, RAL 7035
T
Component shelf depth
400 mm
VE
Packs of
1
GEW
Weight
3.390 kg
CNSECLASS51
27-18-92-18
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.