??
Catalog navigation
CAD model selection
Selectable products: 1
7097.340
HELP_VARIABLE
Company
Rittal
Description
Cable clamps - for C rails
Bill of material
7097.340
BEST
Model No. DK
7097.340
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Cable clamps
BEZ2
Designation 2
for C rails
KD
For cable diameter
34-38 mm
VE
Packs of
25
B
Width
39.5 mm
H
Height
6.5 mm
GEW
Weight
1.650 kg
CNSECLASS51
27-18-06-24
CNSECLASS70
27-40-06-04
CNSECLASS80
23-14-02-02
CNSETIM40
EC000454
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.