??
Catalog navigation
CAD model selection
Selectable products: 1
7097.260
HELP_VARIABLE
Company
Rittal
Description
Cable clamps - for C rails
Bill of material
7097.260
BEST
Model No. DK
7097.260
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Cable clamps
BEZ2
Designation 2
for C rails
KD
For cable diameter
26-30 mm
VE
Packs of
25
B
Width
30.5 mm
H
Height
57.0 mm
GEW
Weight
1.275 kg
CNSECLASS51
27-18-06-24
CNSECLASS70
27-40-06-04
CNSECLASS80
23-14-02-02
CNSETIM40
EC000454
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D