??
Catalog navigation
CAD model selection
Selectable products: 1
7081.000(1)
HELP_VARIABLE
Company
Rittal
Description
Telescopic slides - for component shelves
Bill of material
7081.000(1)
BEST
Model No.
7081.000
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Telescopic slides
BEZ2
Designation 2
for component shelf depth
BEZ3
Designation 3
50 kg
T
For component shelf depth
500 mm
L
Length
494 mm
GEW
Weight
1.946 kg
CNSECLASS51
27-18-92-45
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.