??
Catalog navigation
CAD model selection
Selectable products: 1
7072.240
HELP_VARIABLE
Company
Rittal
Description
Nylon loop - for cable attachment
Bill of material
7072.240
BEST
Model No.
7072.240
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Nylon loop
BEZ2
Designation 2
for max. Cable diameter 90 mm
B
Width
20 mm
L
Length
300 mm
VE
Packs of
10 pc(s).
GEW
Weight
0.050 kg
CNSECLASS51
27-18-07-23
CNSECLASS70
27-14-07-02
CNSECLASS80
27-18-92-34
CNSETIM40
EC002625
Embedded Preview + Generation
Preview
CAD Download
The preview does not represent the part configuration anymore.You have to generate a new preview.