??
Catalog navigation
CAD model selection
Selectable products: 1
7072.200
HELP_VARIABLE
Company
Rittal
Description
Brush strip - for cable entry
Bill of material
7072.200
BEST
Model No.
7072.200
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Brush strip
BEZ2
Designation 2
Brush Long 30 mm
VE
Packs of
2 m
GEW
Weight
0.430 kg
CNSECLASS51
27-18-06-22
CNSECLASS70
27-40-06-04
CNSECLASS80
27-14-24-21
CNSETIM40
EC000211
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D