??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Jan 20, 2021.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
7063.850(550)
HELP_VARIABLE
Company
Rittal
Description
Installation kit, depth-variable - for 482.6 mm (19˝) component shelves
Bill of material
7063.850(550)
BEST
Model No.
7063.850
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Installation kit, depth-variable
BEZ2
Designation 2
for 482.6 mm (19˝) component shelves
BEZ3
Designation 3
Distance between levels 550 - 850 mm
EA
19" distance between levels
mm
Enter value for EA
19" distance between levels
mm
cm
inch
ft
VE
Packs of
2
GEW
Weight
2.000 kg
CNSECLASS51
27-18-92-18
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D