??
Catalog navigation
CAD model selection
Selectable products: 1
7063.750(390)(1)
HELP_VARIABLE
Company
Rittal
Description
Slide rails, static installation - depth variable - 1HE, Zero U, 20 kg
Bill of material
7063.750(390)(1)
BEST
Part Number
7063.750
INFO
PDF Catalog
PDF Katalog
BEZ1
Designation 1
Slide rails
BEZ2
Designation 2
for 19" Profil
BEZ3
Designation 3
variable slide rails, 19"-distance 390 - 550 mm
EA
19" distance between levels
mm
Enter value for EA
19" distance between levels
mm
cm
inch
ft
VE
Packs of
2 St.
GEW
Weight
1.980 kg
CNSECLASS51
27-18-25-04
CNSECLASS70
27-18-25-90
CNSECLASS80
27-18-92-34
CNSETIM40
EC002625
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D