??
Catalog navigation
CAD model selection
Selectable products: 1
7063.200(435)(435)
HELP_VARIABLE
Company
Rittal
Description
482.6 mm (19˝) drawer - to accommodate surplus cables
Bill of material
7063.200(435)(435)
BEST
Part Number
7063.200
INFO
PDF Catalog
PDF Katalog
BEZ1
Designation 1
482.6 mm (19˝) drawer to accommodate surplus cables, 1 U
BEZ2
Designation 2
for 482,6 mm (19") Mounting
BEZ3
Designation 3
RAL 7035
EA
19" distance between levels
mm
Enter value for EA
19" distance between levels
mm
cm
inch
ft
VE
Packs of
1
GEW
Weight
6.170 kg
CNSECLASS51
27-18-06-19
CNSECLASS70
27-40-06-04
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D