??
Catalog navigation
CAD model selection
Selectable products: 1
7050.100
HELP_VARIABLE
Company
Rittal
Description
Support unit, 3 U - for LSA-Plus strips, max. 150 paired wires
Bill of material
7050.100
BEST
Part Number
7050.100
INFO
PDF Catalog
PDF Katalog
BEZ1
Designation 1
Support unit, 3 U
BEZ2
Designation 2
for 482,6 mm (19") Mounting
BEZ3
Designation 3
for 15 LSA-Plus strips with 10 paired wires
HE
3
VE
Packs of
1
GEW
Weight
0.780 kg
CNSECLASS51
27-18-01-04
CNSECLASS70
19-17-01-12
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D