??
Catalog navigation
CAD model selection
Selectable products: 1
7050.035
HELP_VARIABLE
Company
Rittal
Description
Accommodation system, 2 U - for LSA installation kit
Bill of material
7050.035
BEST
Part Number
7050.035
INFO
PDF Catalog
PDF Katalog
BEZ1
Designation 1
Accommodation system, 2 U
BEZ2
Designation 2
for 482,6 mm (19") Mounting
BEZ3
Designation 3
for LSA installation kit
HE
2
VE
Packs of
2
GEW
Weight
1.372 kg
CNSECLASS51
27-18-01-04
CNSECLASS70
19-17-01-12
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D