??
Catalog navigation
CAD model selection
Selectable products: 1
6902.300
HELP_VARIABLE
Company
Rittal
Description
Industrial Workstations - worktops - IW
Bill of material
6902.300
BEST
Model No.
6902.300
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Worktop
B
Width
610 mm
H
Height
38 mm
T
Depth
645 mm
GEW
Weight
11.600 kg
CNSECLASS51
27-18-05-01
CNSECLASS70
27-18-05-01
CNSECLASS80
27-18-05-01
CNSETIM40
EC002502
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D