??
Catalog navigation
CAD model selection
Selectable products: 1
6900.000 (2)
HELP_VARIABLE
Company
Rittal
Description
Industrial Workstations - enclosures - IW
Bill of material
6900.000 (2)
BEST
Model No.
6900.000
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Industrial Workstations
BEZ2
Designation 2
Designer door, rear panel screw-fastened from the inside
BEZ3
Designation 3
B
Width
600 mm
H
Height
900 mm
T
Depth
600 mm
GEW
Weight
54.900 kg
CNSECLASS51
27-18-05-01
CNSECLASS70
27-18-05-01
CNSECLASS80
27-18-05-01
CNSETIM40
EC002502
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.