??
Catalog navigation
CAD model selection
Selectable products: 1
6742.600_(2)
HELP_VARIABLE
Company
Rittal
Description
One-piece consoles - One-piece consoles
Bill of material
6742.600_(2)
BEST
Part number
6742.600
DETAIL
Detail
INFOWWW
webseite
webseite
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
One-piece consoles TP
BEZ2
Designation 2
Sheet steel
BEZ3
Designation 3
two doors
B
Width
1200 mm
H
Height
975 mm
TU
Bottom depth
400 mm
TO
Top depth
500 mm
F
Mounting plate width
1130 mm
G
Mounting plate height
900 mm
CNSECLASS51
27-18-05-03
CNSECLASS70
27-18-05-04
CNSECLASS80
27-18-05-04
CNSETIM40
EC000784
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.