??
Catalog navigation
CAD model selection
Selectable products: 1
6730.120 (2)
HELP_VARIABLE
Company
Rittal
Description
Trim panel - for CM, TP
Bill of material
6730.120 (2)
BEST
Model No.
6730.120
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Trim panel
BEZ2
Designation 2
for CM, TP
B
For enclosure width
1200 mm
T
For enclosure depth
500 mm
GEW
Weight
10.000 kg
CNSECLASS51
27-18-20-40
CNSECLASS70
27-18-20-03
CNSECLASS80
27-18-92-61
CNSETIM40
EC000784
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.