??
Catalog navigation
CAD model selection
Selectable products: 1
6714.500_(2)
HELP_VARIABLE
Company
Rittal
Description
Desk units - TP TopConsole system
Bill of material
6714.500_(2)
BEST
Part number
6714.500
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
TP TopConsole system
BEZ2
Designation 2
Desk section for 3-part configuration
B
Width
600 mm
H
Height
235 mm
T
Depth
700 mm
GEW
Weight
18.300 kg
CNSECLASS51
27-18-05-04
CNSECLASS70
27-18-05-04
CNSECLASS80
27-18-05-04
CNSETIM40
EC000784
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.