??
Catalog navigation
CAD model selection
Selectable products: 1
6706.600_(2)
HELP_VARIABLE
Company
Rittal
Description
Pedestals - TP TopConsole system
Bill of material
6706.600_(2)
BEST
Part number
6706.600
DETAIL
Detail
INFOWWW
webseite
webseite
BEZ1
Designation 1
TP TopConsole system
BEZ2
Designation 2
Pedestal
B
Width
1200 mm
H
Height
675 mm
T
Depth
500 mm
TUER
Number of door (s) front / back
2
GEW
Weight
75.000 kg
CNSECLASS51
27-18-05-04
CNSECLASS70
27-18-05-04
CNSECLASS80
27-18-05-04
CNSETIM40
EC000784
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.