??
Catalog navigation
CAD model selection
Selectable products: 1
6539.010
HELP_VARIABLE
Company
Rittal
Description
Command panel housing with door Stainless steel
Bill of material
6539.010
BEST
Model No.
6539.010
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Command panel
BEZ2
Designation 2
Stainless steel, 1.4301
B
Width
600 mm
H
Height
400 mm
T
Depth
150 mm
GEW
Weight
12.100 kg
CNSECLASS51
27-18-05-05
CNSECLASS70
27-18-05-05
CNSECLASS80
27-18-05-05
CNSETIM40
EC002504
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.