??
Catalog navigation
CAD model selection
Selectable products: 1
6375.010
HELP_VARIABLE
Company
Rittal
Description
Handle set for Comfort Panel - For horizontal mounting
Bill of material
6375.010
BEST
Model No. CP
6375.010
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Handle set
BEZ2
Designation 2
for Comfort-Panel
MONT
With front panel width
482.6 mm (19")
VE
Packs of (set)
1
CNSECLASS51
27-18-92-20
CNSECLASS70
27-18-92-66
CNSECLASS80
27-18-92-66
CNSETIM40
EC002626
GEW
Gewicht
0.640 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D