??
Catalog navigation
CAD model selection
Selectable products: 1
6340.400
HELP_VARIABLE
Company
Rittal
Description
Compact-Panel - CP depth 87
Bill of material
6340.400
BEST
Model No.
6340.400
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Compact-Panel
BEZ2
Designation 2
Extruded aluminium section
B
Width
315 mm
H
Height
388 mm
T
Depth
87 mm
GEW
Weight
4.500 kg
CNSECLASS51
27-18-05-05
CNSECLASS70
27-18-05-05
CNSECLASS80
27-18-05-05
CNSETIM40
EC002504
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.