??
Catalog navigation
CAD model selection
Selectable products: 1
6212.380
HELP_VARIABLE
Company
Rittal
Description
Angle coupling 90° CP 120 for support arm connection - Support arm system CP 120
Bill of material
6212.380
BEST
Model No.
6212.380
W
Angle
°
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Angle coupling 90° CP 120
BEZ2
Designation 2
for support arm connection Ø 130 mm
GEW
Weight
2.100 kg
CNSECLASS51
27-18-92-47
CNSECLASS70
27-18-92-61
CNSECLASS80
27-40-05-56
CNSETIM40
EC000882
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D