??
Catalog navigation
CAD model selection
Selectable products: 1
6146.100
HELP_VARIABLE
Company
Rittal
Description
Pedestal base plate - Pedestal, modular
Bill of material
6146.100
BEST
Model No.
6146.100
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Pedestal base plate
BEZ2
Designation 2
modular, for CP 40
BEZ3
Designation 3
stationary
B
Width
400 mm
H
Height
10 mm
T
Depth
400 mm
GEW
Weight
14.400 kg
CNSECLASS51
27-18-26-42
CNSECLASS70
27-18-26-04
CNSECLASS80
27-18-26-04
CNSETIM40
EC002534
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.