??
Catalog navigation
CAD model selection
Selectable products: 1
6141.200
HELP_VARIABLE
Company
Rittal
Description
Pedestal, complete - Pedestal, complete
Bill of material
6141.200
BEST
Model No.
6141.200
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Pedestal, complete
BEZ2
Designation 2
for IW worktops
B
Width
600 mm
H
Height
946 mm
T
Depth
660 mm
GEW
Weight
33.650 kg
CNSECLASS51
27-18-26-42
CNSECLASS70
27-18-26-04
CNSECLASS80
27-18-26-04
CNSETIM40
EC002534
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.