??
Catalog navigation
CAD model selection
Selectable products: 1
6112.500
HELP_VARIABLE
Company
Rittal
Description
Pedestal, open/pillar, small - Pedestal, open/pillar, small
Bill of material
6112.500
BEST
Model No.
6112.500
INFOWWW
webseite
webseite
BEZ1
Designation 1
pillar, small
B
Width
480 mm
H
Height
12 mm
T
Depth
480 mm
GH
Overall height
1150 mm
GEW
Weight
34.500 kg
CNSECLASS51
27-18-26-01
CNSECLASS70
27-18-26-04
CNSECLASS80
27-18-26-04
CNSETIM40
EC002534
Embedded Preview + Generation
Preview
CAD Download
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.