??
Catalog navigation
CAD model selection
Selectable products: 1
6106.300
HELP_VARIABLE
Company
Rittal
Description
Pedestal, complete - Pedestal, complete
Bill of material
6106.300
BEST
Model No.
6106.300
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Pedestal, complete
BEZ2
Designation 2
for Command Panels
B
Width
600 mm
H
Height
1093 mm
T
Depth
660 mm
GEW
Weight
29.000 kg
CNSECLASS51
27-18-26-42
CNSECLASS70
27-18-26-04
CNSECLASS80
27-18-26-04
CNSETIM40
EC002534
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D