??
Catalog navigation
CAD model selection
Selectable products: 1
6028.510
HELP_VARIABLE
Company
Rittal
Description
Front panels - for Compact Panel
Bill of material
6028.510
BEST
Model No. SZ
6028.510
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Front panels
BEZ2
Designation 2
for Compact Panel
B
Width
178 mm
H
Height
350 mm
GEW
Weight
0.640 kg
CNSECLASS51
27-18-92-17
CNSECLASS70
27-18-92-17
CNSECLASS80
27-18-92-17
CNSETIM40
EC000456
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D