??
Catalog navigation
CAD model selection
Selectable products: 1
6028.015
HELP_VARIABLE
Company
Rittal
Description
Front panels - for Comfort-Panel and Optipanel
Bill of material
6028.015
BEST
Model No. SZ
6028.015
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Front panels
BEZ2
Designation 2
for Comfort-Panel and Optipanel
BEZ3
Designation 3
with threaded bolts M5
B
Width
520.0 mm
H
Height
500.0 mm
CNSECLASS51
27-18-92-17
CNSECLASS70
27-18-92-17
CNSECLASS80
27-18-92-17
CNSETIM40
EC000456
GEW
Gewicht
3.160 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.