??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Dec 31, 2023. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
6027.010
HELP_VARIABLE
Company
Rittal
Description
Front panels - for Comfort-Panel and Optipanel
Bill of material
6027.010
BEST
Model No. SZ
6027.010
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Front panels
BEZ2
Designation 2
for Comfort-Panel and Optipanel
BEZ3
Designation 3
with threaded bolts M5
B
Width
482.6 mm
H
Height
155.0 mm
CNSECLASS51
27-18-92-17
CNSECLASS70
27-18-92-17
CNSECLASS80
27-18-92-17
CNSETIM40
EC000456
GEW
Gewicht
1.080 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.