??
Catalog navigation
CAD model selection
Selectable products: 1
6003.000
HELP_VARIABLE
Company
Rittal
Description
Drawer for keyboard and mouse - with mousepad support
Bill of material
6003.000
BEST
Model No. CP
6003.000
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Drawer for keyboard and mouse
BEZ2
Designation 2
with mousepad support
B
Width
482,6 (19") mm
H
Height
3.5 HE
T
Depth
261 mm
CNSECLASS51
27-18-92-19
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
GEW
Gewicht
10.700 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D